ZHCSU80 December 2023 CC2340R2
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage range | 0 | VDDS | V | ||
Clock frequency | 32 | KHz | |||
Voltage Divider Accuracy | Input voltage range is between VDDS/4 and VDDS | 98 | % | ||
Offset | Measured at VDDS / 2 (Errors seen when using two external inputs ) | +/- 27.3 | mV | ||
Decision time | Step from –50 mV to 50 mV | 1 | 3 | Clock Cycle | |
Comparator enable time | COMP_LP disable → enable, VIN+, VIN- from pins, Overdrive ≥ 20 mV |
70 | µs | ||
Current consumption | Including using VDDS/2 as internal reference at VIN- comparator terminal | 370 | nA |