ZHCSEB0D September 2015 – July 2018 CC1310
PRODUCTION DATA.
The CC1310 device can interface to two or three different voltage domains depending on the package type. On-chip level converters ensure correct operation as long as the signal voltage on each input/output pin is set with respect to the corresponding supply pin (VDDS, VDDS2, or VDDS3). Table 6-3 lists the pin-to-VDDS mapping.
Package | |||
---|---|---|---|
VQFN 7 × 7 (RGZ) | VQFN 5 × 5 (RHB) | VQFN 4 × 4 (RSM) | |
VDDS(1) | DIO 23–30
Reset_N |
DIO 7–14
Reset_N |
DIO 5–9
Reset_N |
VDDS2 | DIO 1–11 | DIO 0–6
JTAG_TCKC JTAG_TMSC |
DIO 0–4
JTAG_TCKC JTAG_TMSC |
VDDS3 | DIO 12–22
JTAG_TCKC JTAG_TMSC |
NA | NA |