ZHCSEB0D September 2015 – July 2018 CC1310
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
TA = 25°C, VDDS = 1.8 V | |||||
GPIO VOH at 8-mA load | IOCURR = 2, high-drive GPIOs only | 1.32 | 1.54 | V | |
GPIO VOL at 8-mA load | IOCURR = 2, high-drive GPIOs only | 0.26 | 0.32 | V | |
GPIO VOH at 4-mA load | IOCURR = 1 | 1.32 | 1.58 | V | |
GPIO VOL at 4-mA load | IOCURR = 1 | 0.21 | 0.32 | V | |
GPIO pullup current | Input mode, pullup enabled, Vpad = 0 V | 71.7 | µA | ||
GPIO pulldown current | Input mode, pulldown enabled, Vpad = VDDS | 21.1 | µA | ||
GPIO high/low input transition, no hysteresis | IH = 0, transition between reading 0 and reading 1 | 0.88 | V | ||
GPIO low-to-high input transition, with hysteresis | IH = 1, transition voltage for input read as 0 → 1 | 1.07 | V | ||
GPIO high-to-low input transition, with hysteresis | IH = 1, transition voltage for input read as 1 → 0 | 0.74 | V | ||
GPIO input hysteresis | IH = 1, difference between 0 → 1
and 1 → 0 voltage transition points |
0.33 | V | ||
TA = 25°C, VDDS = 3.0 V | |||||
GPIO VOH at 8-mA load | IOCURR = 2, high-drive GPIOs only | 2.68 | V | ||
GPIO VOL at 8-mA load | IOCURR = 2, high-drive GPIOs only | 0.33 | V | ||
GPIO VOH at 4-mA load | IOCURR = 1 | 2.72 | V | ||
GPIO VOL at 4-mA load | IOCURR = 1 | 0.28 | V | ||
TA = 25°C, VDDS = 3.8 V | |||||
GPIO pullup current | Input mode, pullup enabled, Vpad = 0 V | 277 | µA | ||
GPIO pulldown current | Input mode, pulldown enabled, Vpad = VDDS | 113 | µA | ||
GPIO high/low input transition, no hysteresis | IH = 0, transition between reading 0 and reading 1 | 1.67 | V | ||
GPIO low-to-high input transition, with hysteresis | IH = 1, transition voltage for input read as 0 → 1 | 1.94 | V | ||
GPIO high-to-low input transition, with hysteresis | IH = 1, transition voltage for input read as 1 → 0 | 1.54 | V | ||
GPIO input hysteresis | IH = 1, difference between 0 → 1 and 1 → 0 voltage transition points | 0.4 | V | ||
VIH | Lowest GPIO input voltage reliably interpreted as a High | 0.8 | VDDS(1) | ||
VIL | Highest GPIO input voltage reliably interpreted as a Low | 0.2 | VDDS(1) |