ZHCSEB0D September 2015 – July 2018 CC1310
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage range | 0 | VDDS | V | ||
External reference voltage | 0 | VDDS | V | ||
Internal reference voltage | DCOUPL as reference | 1.27 | V | ||
Offset | 3 | mV | |||
Hysteresis | <2 | mV | |||
Decision time | Step from –10 mV to 10 mV | 0.72 | µs | ||
Current consumption when enabled(1) | 8.6 | µA |