ZHCSEB0D September 2015 – July 2018 CC1310
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Phase noise in the 868-MHz band | ±100-kHz offset | –101 | dBc/Hz | ||
±200-kHz offset | –108 | ||||
±400-kHz offset | –115 | ||||
±1000-kHz offset | –124 | ||||
±2000-kHz offset | –131 | ||||
±10000-kHz offset | –140 | ||||
Phase noise in the 915-MHz band | ±100-kHz offset | –98 | dBc/Hz | ||
±200-kHz offset | –106 | ||||
±400-kHz offset | –114 | ||||
±1000-kHz offset | –122 | ||||
±2000-kHz offset | –130 | ||||
±10000-kHz offset | –140 |