ZHCSGD7A May 2017 – May 2018
PRODUCTION DATA.
IIN_DPM register reflects the actual input current limit programmed in the register, either from host or from ICO.
After ICO, the current limit used by DPM regulation may differ from the IIN_HOST register settings. The actual DPM limit is reported in REG0x22(). The register offset is 50 mA. With code 0, the input current limit read-back is 50 mA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | Input Current in DPM, bit 6 | Input Current in DPM, bit 5 | Input Current in DPM, bit 4 | Input Current in DPM, bit 3 | Input Current in DPM, bit 2 | Input Current in DPM, bit 1 | Input Current in DPM, bit 0 |
R | R | R | R | R | R | R | R |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | |||||||
R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
SMBus
BIT |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15 | Reserved | R | 0b |
Not used. 1 = invalid write. |
14 | Input Current in DPM, bit 6 | R | 0b |
0 = Adds 0 mA of input current. 1 = Adds 3200 mA of input current. |
13 | Input Current in DPM, bit 5 | R | 0b |
0 = Adds 0 mA of input current. 1 = Adds 1600 mA of input current. |
12 | Input Current in DPM, bit 4 | R | 0b |
0 = Adds 0 mA of input current. 1 = Adds 800mA of input current |
11 | Input Current in DPM, bit 3 | R | 0b |
0 = Adds 0 mA of input current. 1 = Adds 400 mA of input current. |
10 | Input Current in DPM, bit 2 | R | 0b |
0 = Adds 0 mA of input current. 1 = Adds 200 mA of input current. |
9 | Input Current in DPM, bit 1 | R | 0b |
0 = Adds 0 mA of input current. 1 = Adds 100 mA of input current. |
8 | Input Current in DPM, bit 0 | R | 0b |
0 = Adds 0 mA of input current. 1 = Adds 50 mA of input current. |
SMBus
BIT |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-0 | Reserved | R | 00000000b |
Not used. Value Ignored. |