ZHCSGD7A May 2017 – May 2018
PRODUCTION DATA.
If the input current exceeds the 1.25× or 2× (REG0x31[2]) of ILIM2_VTH (REG0x33[15:11]) set point, converter stops switching. After 300 ms, converter starts switching again.