ZHCSGD7A May 2017 – May 2018
PRODUCTION DATA.
To set the output charge voltage, write a 16-bit ChargeVoltage register command (REG0x15()) using the data format listed in Table 27 and Table 28. The charger provides charge voltage range from 1.024 V to 19.200 V, with 16-mV step resolution. Any write below 1.024 V or above 19.200 V is ignored. Upon POR or when charge is disabled, the system is regulated at the MaxChargeVoltage register.
Upon POR, REG0x15() is by default set as 4192 mV for 1 s, 8400 mV for 2 s, 12592 mV for 3 s or 16800 mV for 4 s. After CHRG_OK, if host writes REG0x14() before REG0x15(), the charge will start after the write to REG0x14().If the battery is different from 4.2 V/cell, the host has to write to REG0x15() before REG0x14() for correct battery voltage setting. Writing REG0x15() to 0 will set REG0x15() to default value on CELL_BATPRESZ pin, and force REG0x14() to zero to disable charge.
The SRN pin is used to sense the battery voltage for voltage regulation and should be connected as close to the battery as possible, and directly place a decoupling capacitor (0.1 µF recommended) as close to the device as possible to decouple high frequency noise.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | Max Charge Voltage, bit 10 | Max Charge Voltage, bit 9 | Max Charge Voltage, bit 8 | Max Charge Voltage, bit 7 | Max Charge Voltage, bit 6 | Max Charge Voltage, bit 5 | Max Charge Voltage, bit 4 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Max Charge Voltage, bit 3 | Max Charge Voltage, bit 2 | Max Charge Voltage, bit 1 | Max Charge Voltage, bit 0 | Reserved | |||
R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
SMBus
BIT |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15 | Reserved | R/W | 0b |
Not used. 1 = invalid write. |
14 | Max Charge Voltage, bit 10 | R/W | 0b |
0 = Adds 0 mV of charger voltage. 1 = Adds 16384 mV of charger voltage. |
13 | Max Charge Voltage, bit 9 | R/W | 0b |
0 = Adds 0 mV of charger voltage. 1 = Adds 8192 mV of charger voltage |
12 | Max Charge Voltage, bit 8 | R/W | 0b |
0 = Adds 0 mV of charger voltage. 1 = Adds 4096 mV of charger voltage. |
11 | Max Charge Voltage, bit 7 | R/W | 0b |
0 = Adds 0 mV of charger voltage. 1 = Adds 2048 mV of charger voltage. |
10 | Max Charge Voltage, bit 6 | R/W | 0b |
0 = Adds 0 mV of charger voltage. 1 = Adds 1024 mV of charger voltage. |
9 | Max Charge Voltage, bit 5 | R/W | 0b |
0 = Adds 0 mV of charger voltage. 1 = Adds 512 mV of charger voltage. |
8 | Max Charge Voltage, bit 4 | R/W | 0b |
0 = Adds 0 mV of charger voltage. 1 = Adds 256 mV of charger voltage. |
SMBus
BIT |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | Max Charge Voltage, bit 3 | R/W | 0b |
0 = Adds 0 mV of charger voltage. 1 = Adds 128 mV of charger voltage. |
6 | Max Charge Voltage, bit 2 | R/W | 0b |
0 = Adds 0 mV of charger voltage. 1 = Adds 64 mV of charger voltage. |
5 | Max Charge Voltage, bit 1 | R/W | 0b |
0 = Adds 0 mV of charger voltage. 1 = Adds 32 mV of charger voltage. |
4 | Max Charge Voltage, bit 0 | R/W | 0b |
0 = Adds 0 mV of charger voltage. 1 = Adds 16 mV of charger voltage. |
3-0 | Reserved | R/W | 0000b |
Not used. Value Ignored. |