ZHCSGD7A May 2017 – May 2018
PRODUCTION DATA.
After CHRG_OK goes HIGH, the charger sets default input current limit in REG0x3F() to 3.30 A. The actual input current limit is the lower setting of REG0x3F() and ILIM_HIZ pin.
Charger initiates a VBUS voltage measurement without any load (VBUS at no load). The default VINDPM threshold is VBUS at no load – 1.28 V.
After input current and voltage limits are set, the charger device is ready to power up. The host can always update input current and voltage limit based on input source type.