ZHCSGD7A May 2017 – May 2018
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
AC_STAT | ICO_DONE | Reserved | IN_VINDPM | IN_IINDPM | IN_FCHRG | IN_PCHRG | IN_OTG |
R | R | R | R | R | R | R | R |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Fault ACOV | Fault BATOC | Fault ACOC | SYSOVP_
STAT |
Reserved | Fault Latchoff | Fault_OTG_
OVP |
Fault_OTG_
OCP |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
SMBus
BIT |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15 | AC_STAT | R | 0b |
Input source status, same as CHRG_OK pin 0b: Input not present 1b: Input is present |
14 | ICO_DONE | R | 0b |
After the ICO routine is successfully executed, the bit goes 1. 0b: ICO is not complete 1b: ICO is complete |
13 | Reserved | R | 0b |
Reserved |
12 | IN_VINDPM | R | 0b |
0b: Charger is not in VINDPM during forward mode, or voltage regulation during OTG mode 1b: Charger is in VINDPM during forward mode, or voltage regulation during OTG mode |
11 | IN_IINDPM | R | 0b |
0b: Charger is not in IINDPM 1b: Charger is in IINDPM |
10 | IN_FCHRG | R | 0b |
0b: Charger is not in fast charge 1b: Charger is in fast charger |
9 | IN_PCHRG | R | 0b |
0b: Charger is not in pre-charge 1b: Charger is in pre-charge |
8 | IN_OTG | R | 0b |
0b: Charger is not in OTG 1b: Charge is in OTG |
SMBus
BIT |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | Fault ACOV | R | 0b |
The faults are latched until a read from host. 0b: No fault 1b: ACOV |
6 | Fault BATOC | R | 0b |
The faults are latched until a read from host. 0b: No fault 1b: BATOC |
5 | Fault ACOC | R | 0b |
The faults are latched until a read from host. 0b: No fault 1b: ACOC |
4 | SYSOVP_STAT | R | 0b |
SYSOVP Status and Clear When the SYSOVP occurs, this bit is HIGH. During the SYSOVP, the converter is disabled. After the SYSOVP is removed, the user must write a 0 to this bit or unplug the adapter to clear the SYSOVP condition to enable the converter again. 0b: Not in SYSOVP <default at POR> 1b: In SYSOVP. When SYSOVP is removed, write 0 to clear the SYSOVP latch. |
3 | Reserved | R | 0b | Reserved |
2 | Fault Latchoff | R | 0b |
The faults are latched until a read from host. 0b: No fault 1b: Latch off (REG0x30[3]) |
1 | Fault_OTG_OVP | R | 0b |
The faults are latched until a read from host. 0b: No fault 1b: OTG OVP |
0 | Fault_OTG_UCP | R | 0b |
The faults are latched until a read from host. 0b: No fault 1b: OTG OCP |