ZHCSGD7A May 2017 – May 2018
PRODUCTION DATA.
2-cell without battery |
3-cell VBAT = 10 V |
VBUS = 20 V, VSYS = 10 V, ISYS = 200 mA |
VBUS = 5 V, VBAT = 10 V |
VBUS = 12 V/3.3 A, 3-cell, VSYS = 9 V, Without battery |
VBUS = 5 V/3.3 A, 3-cell, VSYS = 9 V, Without battery |
VBUS = 5 V/3.3 V, VBAT = 7.5 V |
VBAT = 10 V, VBUS 5 V to 20 V, IOTG = 500 mA |
VBAT = 10 V, VBUS = 20 V |
2-cell without battery |
VBUS 5 V to 20 V |
VBUS = 12 V, VBAT = 12 V |
VBUS = 9 V/3.3 A, 3-cell, VSYS = 9 V, Without battery |
VBUS = 20 V/3.3 V, VBAT = 7.5 V |
VBUS = 5 V |