ZHCSGD7A May 2017 – May 2018
PRODUCTION DATA.
If only battery is present and the voltage is above VVBAT_UVLOZ, the BATFET turns on and connects battery to system. By default, the charger is in low power mode (REG0x12[15] = 1) with lowest quiescent current. The LDO stays off. When device moves to performance mode (REG0x12[15] = 0), The host enables IBAT buffer through SMBus to monitor discharge current. For PSYS, PROCHOT or independent comparator, REGN LDO is enabled for an accurate reference.