ZHCSAF0E September 2012 – January 2018
PRODUCTION DATA.
MSB | LSB |
0 | 0 | 0 | 0 | 0 | D2 | D1 | D0 |
Following the successful acknowledgment of the slave address, the bus master will send a byte to the IC, which contains the address of the register to be accessed. The IC contains five 8-bit registers accessible via a bidirectional I2C-bus interface. Among them, four internal registers have read and write access; and one has only read access.