ZHCSAF0E September 2012 – January 2018
PRODUCTION DATA.
PART NUMBER | bq24157 |
---|---|
VOVP (V) | 6.5 |
D4 Pin Definition | OTG |
ICHARGE(MAX) at POR in default mode with R(SNS) = 68 mΩ (55 mΩ) and OTG=High on bq24157(mA) | 325 (402) |
ICHARGE(MAX) in HOST mode with R(SNS) = 68 mΩ (55 mΩ) and Safety Limit Register increased from default (A)(1) | 1.25 (1.55) |
Output regulation voltage at POR (V) | 3.54 |
Boost Function | Yes |
Input Current Limit in Default Mode | 100 mA (OTG=LOW); 500 mA (OTG=High) |
Battery Detection at Power Up | No |
I2C Address | 6AH |
PN1 (bit4 of 03H) | 1 |
PN0 (bit3 of 03H) | 0 |
Safety Timer and WD Timer | Disabled |
100 ms Power Up Delay | No |