ZHCSFY7B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CUSTOMPATTERN2[15:8] | |||||||
R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | CUSTOMPATTERN2[15:8] | R/W | 0h | These bits set the custom pattern 2 that is used when the test pattern select is set to dual pattern mode. |