ZHCSFY7B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
The ADS58J64 registers are organized on different pages depending on their internal functions. The pages are accessed by selecting the page in the master pages 11h–13h. The page selection must only be written one time for a continuous update of registers for that page.
There are six different SPI banks (shown in Figure 7-32) that group together different functions:
ADDRESS (Hex) | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
GLOBAL PAGE | ||||||||
00h | WRITE_1 | 0 | 0 | 0 | 0 | 0 | 0 | SW_RESET |
04h | VERSION_ID | |||||||
11h | SPI_D2 | SPI_D1 | SPI_C2 | SPI_C1 | SPI_B2 | SPI_B1 | SPI_A2 | SPI_A1 |
12h | 0 | SPI_SerDes_CD | SPI_SerDes_AB | SPI_CHD | SPI_CHC | SPI_CHB | SPI_CHA | SPI_DIGTOP |
13h | 0 | 0 | 0 | 0 | 0 | 0 | 0 | SPI_ANALOG |
DIGTOP PAGE | ||||||||
64h | 0 | 0 | 0 | 0 | 0 | 0 | FS_375_500 | 0 |
8Dh | CUSTOMPATTERN1[7:0] | |||||||
8Eh | CUSTOMPATTERN1[15:8] | |||||||
8Fh | CUSTOMPATTERN2[7:0] | |||||||
90h | CUSTOMPATTERN2[15:8] | |||||||
91h | TESTPATTERNSELECT | TESTPATTERNENCHD | TESTPATTERNENCHC | TESTPATTERNENCHB | TESTPATTERNENCHA | |||
ABh | 0 | 0 | 0 | 0 | 0 | 0 | 0 | SPECIALMODE0 |
ACh | 0 | 0 | 0 | 0 | 0 | 0 | 0 | SPECIALMODE1 |
ADh | 0 | 0 | 0 | 0 | DDCMODEAB | |||
AEh | 0 | 0 | 0 | 0 | DDCMODECD | |||
B7h | 0 | 0 | 0 | 0 | 0 | 0 | 0 | LOADTRIMS |
ANALOG PAGE | ||||||||
6Ah | 0 | 0 | 0 | 0 | 0 | 0 | DIS_SYSREF | 0 |
6Fh | 0 | JESD_SWING | 0 | 0 | 0 | 0 | ||
71h | EMP_LANE_B[5:4] | EMP_LANE_A | ||||||
72h | 0 | 0 | 0 | 0 | EMP_LANE_B[3:0] | |||
93h | EMP_LANE_D[5:4] | EMP_LANE_C | ||||||
94h | 0 | 0 | 0 | 0 | EMP_LANE_D[3:0] | |||
9Bh | 0 | 0 | 0 | SYSREF_PDN | 0 | 0 | 0 | 0 |
9Dh | PDN_CHA | PDN_CHB | 0 | 0 | PDN_CHD | PDN_CHC | 0 | 0 |
9Eh | 0 | 0 | 0 | PDN_SYNCAB | 0 | 0 | 0 | PDN_GLOBAL |
9Fh | 0 | 0 | 0 | 0 | 0 | 0 | PIN_PDN_MODE | FAST_PDN |
AFh | 0 | 0 | 0 | 0 | 0 | 0 | PDN_SYNCCD | 0 |
SERDES_XX PAGE | ||||||||
20h | CTRL_K | CTRL_SER_MODE | 0 | TRANS_TEST_EN | 0 | LANE_ALIGN | FRAME_ALIGN | TX_ILA_DIS |
21h | SYNC_REQ | OPT_SYNC_REQ | SYNCB_SEL_AB_CD | 0 | 0 | 0 | SerDes_MODE | |
22h | LINK_LAYER_TESTMODE_SEL | RPAT_SET_DISP | LMFC_MASK_RESET | 0 | 0 | 0 | ||
23h | FORCE_LMFC_COUNT | LMFC_CNT_INIT | RELEASE_ILANE_REQ | |||||
25h | SCR_EN | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
26h | 0 | 0 | 0 | K_NO_OF_FRAMES_PER_MULTIFRAME | ||||
28h | 0 | 0 | 0 | 0 | CTRL_LID | 0 | 0 | 0 |
2Dh | LID1 | LID2 | ||||||
36h | PRBS_MODE | 0 | 0 | 0 | 0 | 0 | 0 | |
SERDES_XX PAGE (continued) | ||||||||
37h | LSB1_HR_FLAG_EN | LSB0_HR_FLAG_EN | LOAD_RES | TRIG_SEL_AB_CD | AUTO_TRIG_EN | 0 | RATIO_INVALID | 0 |
39h | 0 | 0 | 0 | 0 | LOWRESCOUNT[27:24] | |||
3Ah | LOWRESCOUNT[23:16] | |||||||
3Bh | LOWRESCOUNT[15:8] | |||||||
3Ch | LOWRESCOUNT[7:0] | |||||||
3Dh | 0 | 0 | 0 | 0 | HIGHRESCOUNT[27:24] | |||
3Eh | HIGHRESCOUNT[23:16] | |||||||
3Fh | HIGHRESCOUNT[15:8] | |||||||
40h | HIGHRESCOUNT[7:0] | |||||||
41h | LANE_BONA | LANE_AONB | ||||||
42h | 0 | 0 | 0 | 0 | INVERT_AC | INVERT_BD | ||
CHX PAGE | ||||||||
26h | 0 | 0 | 0 | 0 | 0 | 0 | GAINWORD | |
27h | OVR_ENABLE | OVR_FAST_SEL | 0 | 0 | OVR_LSB1 | 0 | OVR_LSB0 | 0 |
2Dh | 0 | 0 | 0 | 0 | 0 | 0 | NYQUIST_SELECT | 0 |
78h | 0 | 0 | 0 | 0 | 0 | FS4_SIGN | NYQ_SEL_MODE02 | NYQ_SEL |
7Ah | NCO_WORD[15:8] | |||||||
7Bh | NCO_WORD[7:0] | |||||||
7Eh | 0 | 0 | 0 | 0 | 0 | MODE467_GAIN | MODE0_GAIN | MODE13_GAIN |
ADCXX PAGE | ||||||||
07h | FAST_OVR_THRESHOLD_HIGH | |||||||
08h | FAST_OVR_THRESHOLD_LOW | |||||||
D5h | 0 | 0 | 0 | 0 | CAL_EN | 0 | 0 | 0 |