ZHCSFY7B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | NYQUIST_SELECT | 0 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | 0 | R/W | 0h | Must read or write 0 |
1 | NYQUIST_SELECT | R/W | 0h | This bit selects the Nyquist zone of operation for trim loading. 0 : Nyquist 1 1 : Nyquist 2 |
0 | 0 | R/W | 0h | Must read or write 0 |