ZHCSFY7B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
The transport layer maps the ADC output data into 8-bit octets and constructs the JESD204B frames using the LMFS parameters. Tail bits or 0s are added when needed. Alternatively, the JESD204B long transport layer test pattern can be substituted by programming register 20h, as shown in Table 8-5.
BIT | NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
4 | TRANS_TEST_EN | 0 | This bit generates the long transport layer test pattern mode according to clause 5.1.6.3 of the JESD204B specification. 0 = Test mode disabled 1 = Test mode enabled |