ZHCSFY7B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FORCE_LMFC_COUNT | LMFC_CNT_INIT | RELEASE_ILANE_REQ | |||||
R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | FORCE_LMFC_COUNT | R/W | 0h | This bit forces an LMFC count. 0 : Normal Operation 1 : Enables using a different starting value for the LMFC counter |
6-2 | LMFC_CNT_INIT | R/W | 0h | These bits set the initial value to which the LMFC count resets. The FORCE_LMFC_COUNT register bit must be enabled. |
1-0 | RELEASE_ILANE_REQ | R/W | 0h | These bits delay the generation of the lane alignment sequence by 0, 1, 2, or 3 multi-frames after the code group synchronization. 0 : 0 multi-frames 1 : 1 multi-frame 2 : 2 multi-frames 3 : 3 multi-frames |