ZHCSFY7B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | MODE467_GAIN | MODE0_GAIN | MODE13_GAIN |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-1h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | 0 | R/W | 0h | Must read or write 0 |
2 | MODE467_GAIN | R/W | 0h | This bit sets the mixer loss compensation for modes 4, 6, and 7. 0 : No gain 1 : 6-dB gain |
1 | MODE0_GAIN | R/W | 1h | This bit sets the mixer loss compensation for mode 0. 0 : No gain 1 : 6-dB gain |
0 | MODE13_GAIN | R/W | 1h | This bit sets the mixer loss compensation for modes 1 and 3. 0 : No gain 1 : 6-dB gain |