ZHCSFY7B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
The ADS58J64 has two stages of digital decimation filters, as shown in Figure 7-4. The first stage is mandatory and decimates by 2, and can be configured as either a low-pass or high-pass filter. The second stage decimation supports real to complex quadrature demodulation and decimation by 2 or 4. After decimation, the complex signal can be converter back to a real signal through digital quadrate modulation at a frequency of fOUT / 4, where fOUT is the sample frequency after decimation.
Optionally, a burst mode output can be used to output the decimate-by-2 data directly.
The four channels can be configured as pairs (A, B and C, D) to either burst or decimation mode. If all four channels are in decimation mode, then the decimation setting must be the same decimation for all four channels.
All modes of operation and the maximum bandwidth provided at a sample rate of 491.52 MSPS and 368.64 MSPS are listed in Table 7-1. The first stage decimation filter prior to the 16-bit numerically controlled oscillator (NCO) is a noise suppression filter with 45% pass-band bandwidth relative to the input sample rate, less than 0.2-dB ripple, and approximately 40-dB stop-band attenuation. This filter is only used to reduce the ADC output rate from 1 GSPS to 500 MSPS prior to the second stage decimation filter or burst mode. Some analog filtering of other Nyquist zones after the first stage decimation filter is expected to be required.
The second stage filter has a pass-band bandwidth of 81.4% relative to the output sample rate, supporting a 200-MHz bandwidth with a 245.76-MSPS complex output rate.
OPERATING MODE | DESCRIPTION | 1ST STAGE DECIMATION | DIGITAL MIXER | 2ND STAGE DECIMATION | BANDWIDTH AT 491.52 MSPS | BANDWIDTH AT 368.64 MSPS | OUTPUT MIXER | OUTPUT FORMAT | MAX OUTPUT RATE |
---|---|---|---|---|---|---|---|---|---|
0 | Decimation | 2 | ±fS / 4 | 2 | 200 MHz | 150 MHz | — | Complex | 250 MSPS |
1 | 2 | 16-bit NCO | 2 | 200 MHz | 150 MHz | — | Complex | 250 MSPS | |
2 | 2 | — | 2 | 100 MHz (LP, LP or HP, HP), 75 MHz (HP, LP or LP, HP) | 75 MHz, 56.25 MHz | — | Real | 250 MSPS | |
3 | 2 | 16-bit NCO | Bypass | 200 MHz | 150 MHz | fOUT / 4 | Real | 500 MSPS | |
4 | 2 | 16-bit NCO | 2 | 100 MHz | 75 MHz | fOUT / 4 | Real | 250 MSPS | |
5 | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | |
6 | 2 | 16-bit NCO | 4 | 100 MHz | 75 MHz | — | Complex | 125 MSPS | |
7 | 2 | 16-bit NCO | 2 | 100 MHz | 75 MHz | fOUT / 4 | Real with zero insertion | 500 MSPS | |
8 | Burst mode | — | — | — | 223 MHz | 167 MHz | — | Real | 500 MSPS |