ZHCSFY7B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NCO_WORD[15:8] | |||||||
R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | NCO_WORD[15:8] | R/W | 0h | These bits set the NCO frequency word. 0 : 0 × fS / 216 1 : 1 × fS / 216 2 : 2 × fS / 216 3 : 3 × fS / 216 5 : 5 × fS / 216 6 : 6 × fS / 216 … 65535 : 65535 × fS / 216 |