选择版本
FLASH-PROGRAMMER-2
SmartRF 闪存编程器 v2
Zip file with Windows Installer and SW Manifest
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
其他无线产品
汽车类无线连接产品
硬件开发
开发套件
评估板
文档
Compressed source file archive
发布信息
SmartRF Flash Programmer 2 can be used to program the flash memory in Texas Instruments ARM based low-power RF wireless MCUs over the debug and serial interfaces. The flash programmer includes both a graphical user interface and a command line interface.
新增功能
- [CC26x2, CC13x2] Added flash programming support for CC13x2 and CC26x2 devices (LPRFTOOLS-313).
- CC13x2: CC1312R, CC1352R, CC1352P
- CC26x2: CC2642R, CC2642R-Q1, CC2652R, CC2652RB
- Supported interfaces: 2-pin cJTAG, 4-pin JTAG and serial interface (UART)
- The device revision letter and number is now displayed in both the GUI and CLI (SRFPROG-327).
- GUI Info tab: Extended the number of highlighted fields and added help text (SRFPROG-326).
- GUI Edit tab: The length field now supports both decimal and hexadecimal input. To use hexadecimal input, add "0x" in the length field (SRFPROG-275).
- Added a shortcut to Flash Programmer 2 in the top level folder of the installation directory (SRFPROG-310).