选择版本
ARM-CGT-CLANG
Arm® 代码生成工具 - 编译器
产品
Wi-Fi 产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
汽车类无线连接产品
发布信息
This is the 2.1.1.LTS maintenance release on the 2.1.0.LTS Long-Term Support release series of the TI Arm Clang (tiarmclang) Compiler Tools. The tiarmclang compiler tools provide software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on Arm Cortex-M and Cortex-R series core processors.
最新动态
- Support for Link-Time Optimization (LTO)
- Support for Multiple Condition/Decision Coverage (MC/DC)
- Enable Code Composer Studio's Stack Usage View for tiarmclang projects
- Support for Inter-Module Machine Outlining when LTO is enabled
- Code Size and Performance Improvements
- Bug fixes