封装信息
封装 | 引脚 TO-220 (KCS) | 3 |
工作温度范围 (°C) 0 to 125 |
包装数量 | 包装 50 | TUBE |
UA78M 的特性
- 3-Terminal Regulators
- Output Current up to 500 mA
- No External Components
- Internal Thermal-Overload Protection
- High Power-Dissipation Capability
- Internal Short-Circuit Current Limiting
- Output Transistor Safe-Area Compensation
- APPLICATIONS
- On-Card Regulation
- Portable Devices
- Computing & Servers
- Telecommunications
All other trademarks are the property of their respective owners
UA78M 的说明
This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. The applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 500 mA of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents and also as the power-pass element in precision regulators.