TWL6032A1B4YFFT image

TWL6032A1B4YFFT 最晚可采购期限

具有电源路径和电池充电器的全集成式电源管理 IC (PMIC)

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TWL6032A1B4YFFR 最晚可采购期限 custom-reels 定制 可提供定制卷带
包装数量 | 包装 3,000 | LARGE T&R
库存
数量 | 价格 1ku | +

质量信息

等级 Catalog
RoHS
REACH
引脚镀层/焊球材料 SNAGCU
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 DSBGA (YFF) | 155
工作温度范围 (°C) -40 to 85
包装数量 | 包装 250 | SMALL T&R

TWL6032 的特性

  • Five Highly Efficient Buck Converters
    • One 3 MHz, 0.6 to 2.1 V at 5.0 A, DVS-Capable
    • One 6 MHz, 0.6 to 2.1 V at 2.5 A, DVS-Capable
    • Three 6 MHz, 0.6 to 2.1 V at 1.1 A, One Is DVS-Capable
    • Extended Mode for Higher Output Voltages
  • 11 General-Purpose Low-Dropout Voltage Regulators (LDOs)
    • Six 1.0 to 3.3 V at 0.2 A With Battery or Preregulated Supply:
      • One Can be Used as Vibrator Driver
      • One 1.0 to 3.3 V at 50 mA With Battery or Preregulated Supply
      • One Low-Noise 1.0 to 3.3 V at 50 mA With Battery or Preregulated Supply
      • One 3.3 V at 100 mA USB LDO
      • Two LDOs for TWL6032 Internal Use
  • USB OTG Module:
    • ID Detection, Accessory Charger Adapter (ACA) Support
    • Accessory Detection Protocol (ADP) Support
  • Backup Battery Charger
  • 12-Bit Sigma-Delta Analog-to-Digital Converter (ADC) With 19 Input Channels:
    • Seven External Input Channels
  • 13-Bit Coulomb Counter With Four Programmable Integration Periods
  • Low-Power Consumption:
    • 8 µA in BACKUP State
    • 20 µA in WAIT-ON State
    • 110 µA in SLEEP State, With Two DC-DC Converters Active
  • Real-Time Clock (RTC) With Timer and Alarm Wake-Up:
    • Three Buffered 32-kHz Outputs
  • SIM and SD/MMC Card Detections
  • Two Digital PWM Outputs
  • Thermal Monitoring:
    • High-Temperature Warning
    • Thermal Shutdown
  • Control:
    • Configurable Power-Up and Power-Down Sequences (OTP Memory)
    • Configurable Sequences Between SLEEP and ACTIVE States (OTP Memory)
    • Three Digital Output Signals that can be Included in the Startup Sequence to Control External Devices
    • Two Inter-Integrated Circuit (I2C) Interfaces
    • All Resources Configurable by I2C
  • System Voltage Regulator and Battery Charger With Power Path From USB:
    • Input Current Limit to Comply With USB Standard
    • 3-MHz Switched-Mode Regulator With Integrated Power FET for up to 2.0-A Current
    • Dedicated Control Loop for Battery Current and Voltage
    • External Low-Ohmic FET for Power Path and Battery Charging
    • Boost Mode Operation for USB OTG
    • Supplement Mode to Deliver Current From Battery During Power Path Operation
    • Charger for Single-Cell Li-Ion and Li-Polymer Battery Packs
    • Safety Timer and Reset Control
    • Thermal Protection
    • Input/Output Overvoltage Protection
    • Charging Indicator LED Driver
    • Compliant With:
      • USB 2.0
      • OTG and EH 2.0
      • USB Battery Charging 1.2
      • YD/T 1591-2006
      • Japanese Battery Charging Guidelines (JEITA)
  • Battery Voltage Range From 2.5 to 5.5 V
  • Package 5.21-mm × 5.36-mm 155-Pin WCSP

TWL6032 的说明

The TWL6032 device is an integrated power-management integrated circuit (PMIC) for applications powered by a rechargeable battery. The device provides five configurable step-down converters with a current capability of up to 5.0 A for memory, processor core, I/O, auxiliary, preregulation for LDOs, and so forth. The device also contains nine LDO regulators for external use that can be supplied from a battery or a preregulated supply. The power-up and power-down controller is configurable and can support any power-up or power-down sequence (programmed in OTP memory). The RTC provides three 32-kHz clock outputs: seconds, minutes, hours, day, month, and year information; as well as alarm wakeup and timer. The TWL6032 device supports 32-kHz clock generation based on a crystal oscillator.

The device integrates a switched-mode system supply regulator from a USB connector. The switched-mode regulator includes power paths from the USB and battery with supplemental mode for immediate startup, even with an empty battery. The battery switch uses an external low-ohmic PMOS transistor allowing minimal serial resistance during fast charging and when operating from battery. The device can also be used without the external PMOS transistor; in this case, the battery is always tied to the system supply and the switched-mode regulator is used for battery charging.

The TWL6032 device is available in a 155-pin WCSP package, 5.21 mm × 5.36 mm with a 0.4-mm ball pitch.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TWL6032A1B4YFFR 最晚可采购期限 custom-reels 定制 可提供定制卷带
包装数量 | 包装 3,000 | LARGE T&R
库存
数量 | 价格 1ku | +

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息