封装信息
封装 | 引脚 SOT-223 (DCQ) | 6 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 78 | TUBE |
TPS796 的特性
- 1-A Low-Dropout Regulator With Enable
- Available in Fixed and Adjustable (1.2 V to 5.5 V)
Versions - High PSRR (53 dB at 10 kHz)
- Ultralow-Noise (40 µVRMS, TPS79630)
- Fast Start-Up Time (50 µs)
- Stable With a 1-µF Ceramic Capacitor
- Excellent Load and Line Transient Response
- Very Low Dropout Voltage (250 mV at Full Load,
TPS79630) - 3 × 3 VSON PowerPAD™, SOT223-6, and
TO-263 Packages
TPS796 的说明
The TPS796 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, 3 × 3 VSON, SOT223-6, and TO-263 packages. Each device in the family is stable with a small, 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 250 mV at 1 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79630 exhibits approximately 40 µVRMS of output voltage noise at 3.0-V output, with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR, low noise features, and need fast response time.