6-pin (DRV) package image

TPS78227QDRVRQ1 正在供货

具有使能功能的汽车类 150mA、毫微级 IQ、低压降稳压器

正在供货 custom-reels 定制 可提供定制卷带

定价

数量 价格
+

质量信息

等级 Automotive
RoHS
REACH
引脚镀层/焊球材料 NIPDAU
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 WSON (DRV) | 6
工作温度范围 (°C) -40 to 125
包装数量 | 包装 3,000 | LARGE T&R

TPS782-Q1 的特性

  • Qualified for Automotive Applications
  • Low IQ: 1 µA
  • 150-mA Low-Dropout Regulator
  • Low Dropout at 25°C: 130 mV at 150 mA
  • Low Dropout at 85°C: 175 mV at 150 mA
  • 4% Accuracy Over Load/Line/Temperature
  • Available in Fixed Voltage Options (2.5 V, 2.7 V, 2.8 V, and 3 V)
    Using Innovative Factory EEPROM Programming
  • Stable with a 1-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV (2-mm x 2-mm SON-6) Packages
  • APPLICATIONS
    • TI MSP430 Attach Applications
    • Power Rails with Programming Mode

All other trademarks are the property of their respective owners.

TPS782-Q1 的说明

The TPS782xx family of low-dropout regulators (LDOs) offers the benefits of ultra-low power (IQ = 1 µA), and miniaturized packaging (2-mm×2-mm SON).

This LDO is designed specifically for battery-powered applications where ultra-low quiescent current is a critical parameter. The TPS782, with ultra-low IQ (1 µA), is ideal for microprocessors, memory cards, and smoke detectors.

The ultra-low power and miniaturized packaging allow designers to customize power consumption for specific applications. Consult with your local factory representative for exact voltage options and ordering information; minimum order quantities may apply.

The TPS782xx family is designed to be compatible with the TI MSP430 and other similar products. The enable pin (EN) is compatible with standard CMOS logic. This LDO is stable with any output capacitor greater than 1.0 µF. Therefore, this device requires minimal board space because of miniaturized packaging and a potentially small output capacitor. The TPS782xx series also features thermal shutdown and current limit to protect the device during fault conditions. The devices have an operating temperature range of TJ = –40°C to 125°C. For high-performance applications that require a dual-level voltage option, consider the TPS780 series, with an IQ of 500 nA and dynamic voltage scaling.

定价

数量 价格
+

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息