5-pin (DCK) package image

TPS71501MDCKREP 正在供货

50mA、24V、3.2uA 电源电流低压降线性稳压器(增强型产品)

正在供货 custom-reels 定制 可提供定制卷带
等同于: V62/08619-01XE 该器件型号与上面所列的器件型号相同。您只能订购该器件型号的上述数量。

定价

数量 价格
+

质量信息

等级 HiRel Enhanced Product
RoHS
REACH
引脚镀层/焊球材料 NIPDAUAG
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 SOT-SC70 (DCK) | 5
工作温度范围 (°C) -55 to 125
包装数量 | 包装 3,000 | LARGE T&R

TPS71501-EP 的特性

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 24-V Maximum Input Voltage
  • Low 3.2-µA Quiescent Current at 50 mA
  • Stable With Any Capacitor (≥ 0.47 µF)
  • 50-mA Low-Dropout Regulator
  • Adjustable Output Voltage (1.2 V to 15 V)
  • Designed to Support MSP430 Families:
    • 1.9-V Version Ensured to be Higher Than Minimum VIN of 1.8 V
    • 2.3-V Version Ensured to Meet 2.2-V Minimum VIN for Flash on MSP430F2xx
    • 3.45-V Version Ensured to be Lower Than Maximum VIN of 3.6 V
    • Wide Variety of Fixed Output Voltage Options to Match VIN to the Minimum Required for Desired MSP430 Speed
  • Minimum/Maximum Specified Current Limit
  • 5-Pin SC70/SOT-323 (DCK) Package
  • For 80-mA Rated Current and Higher Power Package, See TPS715Axx
  • APPLICATIONS
    • Ultra-Low Power Microcontrollers
    • Cellular/Cordless Handsets
    • Portable/Battery-Powered Equipment

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
All other trademarks are the property of their respective owners.

TPS71501-EP 的说明

The TPS71501 low-dropout (LDO) voltage regulators offer the benefits of high input voltage, low dropout voltage, low-power operation, and miniaturized packaging. The device, which operates over an input range of 2.5 V to 24 V, is stable with any capacitor (≥0.47 µF). The low dropout voltage and low quiescent current allow operation at extremely low power levels. Therefore, the devices are ideal for powering battery-management ICs. Specifically, because the devices are enabled as soon as the applied voltage reaches the minimum input voltage, the output is quickly available to power continuously operating battery-charging ICs.

The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the low dropout voltage, typically 415 mV at 50 mA of load current, is directly proportional to the load current. The low quiescent current (3.2 µA typically) is stable over the entire range of output load current (0 mA to 50 mA).

定价

数量 价格
+

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息