封装信息
封装 | 引脚 VSON (DRC) | 10 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 250 | SMALL T&R |
TPS54327 的特性
- D-CAP2™ Mode Enables Fast Transient
Response - Low-Output Ripple and Allows Ceramic Output
Capacitor - Wide VIN Input Voltage Range: 4.5 V to 18 V
- Output Voltage Range: 0.76 V to 7 V
- Highly Efficient Integrated FETs Optimized
for Lower Duty Cycle Applications
– 100 mΩ (High-Side) and 70 mΩ (Low-Side) - High Efficiency, Less Than 10 µA at shutdown
- High Initial Bandgap Reference Accuracy
- Adjustable Soft Start
- Prebiased Soft Start
- 700-kHz Switching Frequency (fSW)
- Cycle-By-Cycle Overcurrent Limit
- APPLICATIONS
- Wide Range of Applications for Low Voltage
System- Digital TV Power Supply
- High Definition Blu-ray Disc™ Players
- Networking Home Terminal
- Digital Set Top Box (STB)
- Wide Range of Applications for Low Voltage
All other trademarks are the property of their respective owners
TPS54327 的说明
The TPS54327 device is an adaptive on-time D-CAP2™ mode synchronous buck converter. TheTPS54327 enables system designers to complete the suite of various end equipments power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54327 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54327 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54327 is available in the 8-pin DDA package and 10-pin DRC, and is designed to operate from 40°C to 85°C.