封装信息
封装 | 引脚 HTSSOP (PWP) | 20 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 2,000 | LARGE T&R |
TPIC74100-Q1 的特性
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device HBM ESD Classification level 1B for
pin 7 (L2), pin 8 (VOUT), pin 9 (5Vg) - Device HBM ESD Classification 2 for pins 16
and 1020 - Device CDM ESD Classification Level C4B
- Device HBM ESD Classification level 1B for
- Switch-Mode Regulator
- 5 V ±2%, Normal Mode
- 5 V ±3%, Low-Power or Crossover Mode
- Switching Frequency, 440 kHz (typical)
- Input Operating Range, 1.5 V to 40 V, (Vdriver)
- 1-A Load-Current Capability
- 200-mA Load-Current Capability Down to 2-V
Input (Vdriver) - 120-mA Load-Current Capability Down to
1.5-V Input (Vdriver)
- Enable Function
- Low-Power Operation Mode
- Switched 5-V Regulated Output on 5Vg With
Current Limit - Programmable Slew Rate and Frequency
Modulation for EMI Consideration - Reset Function With Deglitch Timer and
Programmable Delay - Alarm Function for Undervoltage Detection and
Indication - Thermally Enhanced Package for Efficient Heat
Management
TPIC74100-Q1 的说明
The TPIC74100 is a switch-mode regulator with integrated switches for voltage-mode control. With the aid of external components (LC combination), the device regulates the output to 5 V ±3% for a wide input-voltage range.
The TPIC74100 offers a reset function to detect and indicate when the 5-V output rail is outside of the specified tolerance. This reset delay is programmable using an external timing capacitor on the REST pin. Additionally, an alarm (AOUT) feature is activated when the input supply rail Vdriver is below a prescaled specified value (set by the AIN pin).
The TPIC74100 has a frequency-modulation scheme to minimize EMI. The clock modulator permits a modulation of the switching frequency to reduce interference energy in the frequency band.
The 5Vg output is a switched 5-V regulated output with internal current limiting to prevent RESET from being asserted when powering a capacitive load on the supply line. This function is controlled by the 5Vg_ENABLE pin. If there is a short to ground on this output (5Vg output), the output self-protects by operating in a chopping mode. This does, however, increase the output ripple voltage on VOUT during this fault condition.