20-pin (DW) package image

TPIC6B259DWG4 正在供货

150mA/通道 8 位可寻址锁存器

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TPIC6B259DWRG4 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 2,000 | LARGE T&R
库存
数量 | 价格 1ku | +

质量信息

等级 Automotive
RoHS
REACH
引脚镀层/焊球材料 NIPDAU
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 SOIC (DW) | 20
工作温度范围 (°C)
包装数量 | 包装 25 | TUBE

TPIC6B259 的特性

  • Low rDS(on)...5 Typical
  • Avalanche Energy...30 mJ
  • Eight Power DMOS-Transistor Outputs of
    150-mA Continuous Current
  • 500-mA Typical Current-Limiting Capability
  • Output Clamp Voltage...50 V
  • Four Distinct Function Modes
  • Low Power Consumption

TPIC6B259 的说明

This power logic 8-bit addressable latch controls open-drain DMOS-transistor outputs and is designed for general-purpose storage applications in digital systems. Specific uses include working registers, serial-holding registers, and decoders or demultiplexers. This is a multi-
functional device capable of storing single-line data in eight addressable latches and 3-to-8 decoder or demultiplexer with active-low DMOS outputs.

Four distinct modes of operation are selectable by controlling the clear (CLR\) and enable (G\) inputs as enumerated in the function table. In the addressable-latch mode, data at the data-in (D) terminal is written into the addressed latch. The addressed DMOS-transistor output inverts the data input with all unaddressed DMOS-transistor outputs remaining in their previous states. In the memory mode, all DMOS-transistor outputs remain in their previous states and are unaffected by the data or address inputs. To eliminate the possibility of entering erroneous data in the latch, enable G\ should be held high (inactive) while the address lines are changing. In the 3-to-8 decoding or demultiplexing mode, the addressed output is inverted with respect to the D input and all other

outputs are off. In the clear mode, all outputs are off and unaffected by the address and data inputs. When data is low for a given output, the DMOS-transistor output is off. When data is high, the DMOS-transistor output has sink-current capability.

Outputs are low-side, open-drain DMOS transistors with output ratings of 50 V and 150-mA continuous sink-current capability. Each output provides a 500-mA typical current limit at TC = 25°C. The current limit decreases as the junction temperature increases for additional device protection.

The TPIC6B259 is characterized for operation over the operating case temperature range of -40°C to 125°C.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TPIC6B259DWRG4 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 2,000 | LARGE T&R
库存
数量 | 价格 1ku | +

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息