TPIC6595DWG4 已停产

250mA/通道 8 位移位寄存器

open-in-new 查看替代产品

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TPIC6595DWRG4 已停产 custom-reels 定制 可提供定制卷带
包装数量 | 包装 2,000 | LARGE T&R
库存
数量 | 价格 1ku | +

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 SOIC (DW) | 20
工作温度范围 (°C)
包装数量 | 包装 25 | TUBE

TPIC6595 的特性

  • Low rDS(on) . . . 1.3 Typical
  • Avalanche Energy . . . 75 mJ
  • Eight Power DMOS Transistor Outputs of 250-mA Continuous Current
  • 1.5-A Pulsed Current Per Output
  • Output Clamp Voltage at 45 V
  • Devices Are Cascadable
  • Low Power Consumption

TPIC6595 的说明

The TPIC6595 is a monolithic, high-voltage, high-current power 8-bit shift register designed for use in systems that require relatively high load power. The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other medium-current or high-voltage loads.

This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Data transfers through both the shift and storage registers on the rising edge of the shift-register clock (SRCK) and the register clock (RCK) respectively. The storage register transfers data to the output buffer when shift-register clear (SRCLR)\ is high. When SRCLR\ is low, the input shift register is cleared. When output enable (G)\ is held high, all data in the output buffers is held low and all drain outputs are off. When G\ is held low, data from the storage register is transparent to the output buffers. The serial output (SER OUT) allows for cascading of the data from the shift register to additional devices.

Outputs are low-side, open-drain DMOS transistors with output ratings of 45 V and 250-mA continuous sink current capability. When data in the output buffers is low, the DMOS-transistor outputs are off. When data is high, the DMOS-transistor outputs have sink current capability.

Separate power and logic level ground pins are provided to facilitate maximum system flexibility. Pins 1, 10, 11, and 20 are internally connected, and each pin must be externally connected to the power system ground in order to minimize parasitic inductance. A single-point connection between pin 19, logic ground (LGND), and pins 1, 10, 11, and 20, power grounds (PGND), must be externally made in a manner that reduces crosstalk between the logic and load circuits.

The TPIC6595 is characterized for operation over the operating case temperature range of -40°C to 125°C.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TPIC6595DWRG4 已停产 custom-reels 定制 可提供定制卷带
包装数量 | 包装 2,000 | LARGE T&R
库存
数量 | 价格 1ku | +

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息