封装信息
封装 | 引脚 Through-Hole Module (EUS) | 5 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 56 | TIW TRAY |
PTH05000W 的特性
- Up to 6-A Output Current
- 5-V Input Voltage
- Wide-Output Voltage Adjust (0.9 V to 3.6 V)
- Efficiencies up to 94%
- 160 W/in³ Power Density
- On/Off Inhibit
- Under-Voltage Lockout
- Output Current Limit
- Pre-Bias Startup Capability
- Over-Temperature Protection
- Surface Mountable
- Operating Temp: 40 to +85°C
- Safety Agency Approvals (Pending): UL 1950, CSA 22.2 950, EN60950 & VDE
PTH05000W 的说明
The PTH05000 series of non-isolated power modules are small in size and high on performance. Using double-sided surface mount construction and synchronous rectification technology, these regulators deliver up to 6 A of output current while occupying a PCB area of about half the size of a standard postage stamp. They are an ideal choice for applications where space, performance and cost are important design constraints.
This series operates from an input voltage of 5-V to provide step-down power conversion to any output voltage over the range, 0.9 V to 3.6 V. The output voltage of the PTH05000W is set within this range using a single resistor.
Operating features include an on/off inhibit, output voltage adjust (trim), output current limit, and over-temperature protection.
For high efficiency these parts employ a synchronous rectifier output stage. An output pre-bias holdoff capability ensures that the output will not sink current during startup.
Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use a DSP, microprocessor, or ASIC.
Package options include both through-hole and surface mount configurations.