封装信息
封装 | 引脚 Through-Hole Module (EGP) | 12 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 42 | TIW TRAY |
PTD08A020W 的特性
- Up to 20-A Output Current
- 4.75-V to 14-V Input Voltage
- Programmable Wide-Output Voltage (0.7 V to 3.6 V)
- Efficiencies up to 96%
- Digital I/O
- PWM signal
- INHIBIT
- Current limit flag (FAULT)
- Sychronous Rectifier Enable (SRE)
- Analog I/O
- Temperature
- Output currrent
- Safety Agency Approvals: (Pending)
- UL/IEC/CSA-C22.2 60950-1
- Operating Temperature: –40°C to 85°C
- APPLICATIONS
- Digital Power Systems using UCD92XX Digital Controllers
POWERTRAIN is a trademark of Texas Instruments.
PTD08A020W 的说明
The PTD08A020W is a high-performance 20-A rated, non-isolated digital PowerTrain module. This module is the power conversion section of a digital power system which incorporates TI's UCD7230 MOSFET driver IC. The PTD08A020W must be used in conjunction with a digital power controller such as the UCD9240 or UCD9110 family. The PTD08A020W receives control signals from the digital controller and provides parametric and status information back to the digital controller. Together, PowerTrain modules and a digital power controller form a sophisticated, robust, and easily configured power management solution.
Operating from an input voltage range of 4.75 V to 14 V, the PTD08A020W provides step-down power conversion to a wide range of output voltages from, 0.7 V to 3.6 V. The wide input voltage range makes the PTD08A020W particularly suitable for advanced computing and server applications that utilize a loosely regulated 8-V, 9.6-V or 12-V intermediate distribution bus. Additionally, the wide input voltage range increases design flexibility by supporting operation with tightly regulated 5-V or 12-V intermediate bus architectures.
The module incorporates output over-current and temperature monitoring which protects against most load faults. Output current and module temperature signals are provided for the digital controller to permit user defined over-current and over-temperature warning and fault scerarios.
The module uses double-sided surface mount construction to provide a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb) - free and RoHS compatible.