封装信息
封装 | 引脚 TO-263 (KTT) | 5 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 45 | TUBE |
LP38855 的特性
- Standard VOUT Values of 0.8V and 1.2V
- Wide VBIAS Supply Operating Range of 3.0V to 5.5V
- Stable with 10 µF Ceramic Capacitors
- Dropout Voltage of 130 mV (Typical) at 1.5A Load Current
- Precision Output Voltage Across All Line and Load
Conditions:
- ±1.0% for TJ = 25°C
- ±2.0% for 0°C ≤ TJ ≤ +125°C
- ±3.0% for -40°C ≤ TJ ≤ +125°C
- Over-Temperature and Over-Current Protection
- Available in 5 Lead TO-220 and DDPAK/TO-263 Packages
- Custom VOUT Values between 0.8V and 1.2V are Available
- -40°C to +125°C Operating Temperature Range
All trademarks are the property of their respective owners.
LP38855 的说明
The LP38855 is a high-current, fast-response regulator which can maintain output voltage regulation with an extremely low input to output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: VBIAS provides power for the internal bias and control circuits, as well as drive for the gate of the N-MOS power transistor, while VIN supplies power to the load. The use of an external bias rail allows the part to operate from ultra low VIN voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.
The fast transient response of this device makes it suitable for use in powering DSP, Microcontroller Core voltages and Switch Mode Power Supply post regulators. The LP38855 is available in TO-220 and DDPAK/TO-263 5-Lead packages.
Dropout Voltage: 130 mV (typical) at 1.5A load current.
Low Ground Pin Current: 10 mA (typical) at 1.5A load current.
Shutdown Current: 1 µA (typical) IIN(GND) when EN pin is low.
Precision Output Voltage: ±1.0% for TJ = 25°C and ±2.0% for 0°C ≤ TJ ≤ +125°C, across all line and load conditions