封装信息
封装 | 引脚 SOIC (D) | 8 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 95 | TUBE |
LP2989LV 的特性
- 2.1-V to 16-V Input Voltage Range
- Ultra-Low Dropout Voltage
- 500-mA Continuous Output Current
- Very Low Output Noise With External Capacitor
- < 0.8-µA Quiescent Current When Shut Down
- Low Ground Pin Current at All Loads
- 0.75% Output Voltage Accuracy (A Grade)
- High Peak Current Capability (800-mA typical)
- Overtemperature and Overcurrent Protection
- −40°C to +125°C Junction Temperature Range
LP2989LV 的说明
The LP2989LV is a fixed-output 500-mA precision LDO regulator designed for use with ceramic output capacitors.
Output noise can be reduced to 18 µV (typical) by connecting an external 10-nF capacitor to the bypass pin.
Using an optimized Vertically Integrated PNP (VIP) process, the LP2989LV delivers superior performance:
Ground Pin Current: Typically 3 mA at 500-mA load, and 110 µA at 100-µA load.
Sleep Mode: The LP2989LV draws less than 0.8-µA quiescent current when SHUTDOWN pin is pulled low.
ERROR Flag: The built-in ERROR flag goes low when the output drops approximately 5% below nominal.
Precision Output: Output voltage accuracy is 0.75% (A grade) and 1.25% (standard grade) at room temperature.
For output voltages greater than or equal to 2 V, see the LP2989 (SNVS083) data sheet.