封装信息
封装 | 引脚 HVSSOP (DGN) | 8 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 3,500 | LARGE T&R |
LM3407 的特性
- Input Operating Range 4.5 V to 30 V
- Output Voltage Range: 0.1 VIN to 0.9 VIN
- Accurate Constant Current Output
- Independent Device Enable (CMOS Compatible) and PWM Dimming Control
- Converter Switching Frequency Adjustable From 300 kHz to 1 MHz
- No External Control Loop Compensation Required
- Supports Ceramic and Low ESR Output Capacitors
- Input Undervoltage Lockout (UVLO)
- Thermal Shutdown Protection
- MSOP-8 PowerPAD Package
LM3407 的说明
The LM3407 device is a constant current output floating buck switching converter designed to provide constant current to high-power LEDs. The device is ideal for automotive, industrial, and general lighting applications. The LM3407 has an integrated power N-channel MOSFET that makes the application solution compact and simple to implement. An external 1% thick-film resistor allows the converter output voltage to adjust as needed to deliver constant current within 10% accuracy to a serially connected LED string of varying number and type. Converter switching frequency is adjustable from 300 kHz to 1 MHz. The LM3407 features a dimming input to enable LED brightness control by Pulse Width Modulation (PWM). Additionally, a separate enable pin allows for low-power shutdown. An exposed pad MSOP-8 package provides excellent heat dissipation and thermal performance. Input UVLO and output open-circuit protection ensure a robust LED driver solution.