LM20124

正在供货

具有可选汽车级的 2.95V 至 5.5V、4A、电流模式同步降压稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能与比较器件相同,但引脚排列有所不同
TPS62810-Q1 正在供货 采用 2mm x 3mm 可湿性侧面 QFN 封装的汽车类 2.75V 至 6V、4A 降压转换器 Improved performance: Fixed-frequency, spread-spectrum in smaller 2-mm x 3-mm QFN with wettable flanks.

产品详情

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.95 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 5 Iq (typ) (µA) 3500 Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.95 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 5 Iq (typ) (µA) 3500 Duty cycle (max) (%) 85
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • LM20124-Q1 is AEC-Q100 qualified and manufactured on an Automotive Grade Flow
  • Input voltage range 2.95V to 5.5V
  • Accurate current limit minimizes inductor size
  • 96% efficiency at 1 MHz switching frequency
  • 32 mΩ integrated FET switches
  • Starts up into pre-biased loads
  • Output voltage tracking
  • Peak current mode control
  • Adjustable output voltage down to 0.8V
  • Adjustable Soft-Start with external capacitor
  • Precision enable pin with hysteresis
  • Integrated OVP, UVLO, power good and thermal shutdown
  • TSSOP 16 pin exposed pad package

All trademarks are the property of their respective owners.

  • LM20124-Q1 is AEC-Q100 qualified and manufactured on an Automotive Grade Flow
  • Input voltage range 2.95V to 5.5V
  • Accurate current limit minimizes inductor size
  • 96% efficiency at 1 MHz switching frequency
  • 32 mΩ integrated FET switches
  • Starts up into pre-biased loads
  • Output voltage tracking
  • Peak current mode control
  • Adjustable output voltage down to 0.8V
  • Adjustable Soft-Start with external capacitor
  • Precision enable pin with hysteresis
  • Integrated OVP, UVLO, power good and thermal shutdown
  • TSSOP 16 pin exposed pad package

All trademarks are the property of their respective owners.

The LM20124 is a full featured 1 MHz synchronous buck regulator capable of delivering up to 4A of continuous output current. The current mode control loop can be compensated to be stable with virtually any type of output capacitor. For most cases, compensating the device only requires two external components, providing maximum flexibility and ease of use. The device is optimized to work over the input voltage range of 2.95V to 5.5V making it suited for a wide variety of low voltage systems.

The device features internal over voltage protection (OVP) and over current protection (OCP) circuits for increased system reliability. A precision enable pin and integrated UVLO allows the turn-on of the device to be tightly controlled and sequenced. Start-up inrush currents are limited by both an internally fixed and externally adjustable Soft-Start circuit. Fault detection and supply sequencing is possible with the integrated power good circuit.

The LM20124 is designed to work well in multi-rail power supply architectures. The output voltage of the device can be configured to track a higher voltage rail using the SS/TRK pin. If the output of the LM20124 is pre-biased at startup it will not sink current to pull the output low until the internal soft-start ramp exceeds the voltage at the feedback pin.

The LM20124 is offered in a 16-pin TSSOP package with an exposed pad that can be soldered to the PCB, eliminating the need for bulky heatsinks.

The LM20124 is a full featured 1 MHz synchronous buck regulator capable of delivering up to 4A of continuous output current. The current mode control loop can be compensated to be stable with virtually any type of output capacitor. For most cases, compensating the device only requires two external components, providing maximum flexibility and ease of use. The device is optimized to work over the input voltage range of 2.95V to 5.5V making it suited for a wide variety of low voltage systems.

The device features internal over voltage protection (OVP) and over current protection (OCP) circuits for increased system reliability. A precision enable pin and integrated UVLO allows the turn-on of the device to be tightly controlled and sequenced. Start-up inrush currents are limited by both an internally fixed and externally adjustable Soft-Start circuit. Fault detection and supply sequencing is possible with the integrated power good circuit.

The LM20124 is designed to work well in multi-rail power supply architectures. The output voltage of the device can be configured to track a higher voltage rail using the SS/TRK pin. If the output of the LM20124 is pre-biased at startup it will not sink current to pull the output low until the internal soft-start ramp exceeds the voltage at the feedback pin.

The LM20124 is offered in a 16-pin TSSOP package with an exposed pad that can be soldered to the PCB, eliminating the need for bulky heatsinks.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 LM20124/LM20124Q 4A, 1MHz PowerWise ® Synchronous Buck Regulator 数据表 (Rev. F) 2013年 3月 27日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
EVM 用户指南 AN-1654 LM20124 Evaluation Board (Rev. B) 2013年 5月 3日
应用手册 AN-1751 4A LM20k Reference Designs (Rev. A) 2013年 5月 3日
应用手册 AN-2077 LM20k POL Module (Rev. A) 2013年 5月 3日
用户指南 High Efficiency Portable Media Player (PMP) Dock Station User Guide 2012年 1月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

LM20124DESIGN-CALC — LM20124 设计电子表格

封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 16 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频