eFuses (integrated hot swaps)
Industry-leading efficiency and reliability and advanced integration deliver high power density for next-gen systems
按类别浏览
Select by key requirements
FET configuration
Related categories
新产品
具有准确、快速电流监测器的 9V 至 80V、3.5mΩ 20A 可堆叠集成热插拔(电子保险丝)
价格约为 (USD) 1ku | 3.669
9V 至 80V、3.65mΩ、20A 可堆叠集成热插拔(电子保险丝),支持 PMBus 数字遥测
价格约为 (USD) 1ku | 3.59
Achieve reliable, power-dense designs with less complexity
Protect your system with precision
Get precise protection from overvoltage, short-circuit, inrush and reverse-polarity faults with adjustable thresholds and built-in diagnostics for real-time system insights.
Simplify & shrink your design
Cut design time and board space with our compact eFuses that replace multiple extrenal components while ensuring consistent protection performance.
Accelerate your time to market
Bring products to market faster with eFuses that meet global safety standards (UL, IEC and VDE) and reduce the time spent on testing and certification.
Maximize efficiency in minimal space
Achieve high power density with low RON eFuses that reduce heat, power loss and voltage droop in compact system designs.
技术资源
Basics of eFuses (Rev. A)
Designing with eFuses
借助行业首创的 48V 集成式热插拔器件(电子保险丝)为现代 AI 数据中心供电
设计和开发资源
TPS1689 evaluation module
TPS1685 评估模块
TPS2595 电子保险丝评估模块
TPS2595EVM 评估模块 (EVM) 是一款经全面封装测试的电路,用于评估 TPS2595 电子保险丝器件。该 EVM 可让用户在不同的负载条件(0A 至 4A)下向 TPS2595 施加不同的输入电压(2.7V 至 18V)。可在该 EVM 上监控输出、输入、负载电流和开关波形。