ZHCUCQ7A January 2025 – July 2025 F29H850TU , F29H859TU-Q1
其中包含 Fapi_IssueProgrammingCommand() 中使用的所有可能模式。
typedef enum
{
Fapi_AutoEccGeneration, /* This is the default mode for the command and will auto generate the ecc for the provided data buffer */
Fapi_DataOnly, /* Command will only process the data buffer */
Fapi_EccOnly, /* Command will only process the ecc buffer */
Fapi_DataAndEcc /* Command will process data and ecc buffers */
} ATTRIBUTE_PACKED Fapi_FlashProgrammingCommandsType;