ZHCU763
March 2021
说明
资源
特性
应用
5
1
System Description
1.1
Key System Specifications
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.2.1
Multichannel SSR with Independent Isolation Between SSR Channels
2.2.2
Design Challenge With Single Isolation
2.2.3
Multichannel SSR Drive With Single Isolation Multichannel Digital Isolator
2.2.4
Need of High-Impedance Voltage Translator
2.2.5
Design to Minimize Cross-Coupling and MOSFET Gate Pick up Due to Other SSR Switching
2.2.6
Schematic: Design of Gate-Drive Circuit
2.2.6.1
Calculation of Gate-Driver Power Consumption
2.2.7
Schematic: Digital Isolator Circuit
2.2.8
Schematic: 3.3 V to 10V_ISO, 5V_ISO Power Supply
2.3
Highlighted Products
2.3.1
ISO7760
2.3.2
ISO7740
2.3.3
ISO7041
2.3.4
CSD19538Q2
2.3.5
CSD17382F4
2.3.6
TPL7407LA
2.3.7
TLV760
2.3.8
TLC555
3
Hardware, Software, Testing Requirements, and Test Results
3.1
Hardware Requirements
3.1.1
Test Equipment Needed to Validate Board
3.1.2
Test Conditions
3.1.3
Test Procedure
3.2
Test Setup
3.3
Test Results
3.3.1
Functional Tests
3.3.2
Overcurrent Testing With External Fuse
3.3.3
Surge Testing
3.3.4
Multichannel SSR Driven From Two 24-VAC Transformers
3.3.5
Alternate SSR Topology for High Voltage
4
Design and Documentation Support
4.1
Design Files
4.1.1
Schematics
4.1.2
BOM
4.2
Documentation Support
4.3
支持资源
4.4
Trademarks
5
About the Author
特性
多个固态继电器将单隔离与多通道数字隔离器结合使用,可通过极低的额外成本轻松扩展到任意数量的 SSR 通道
SSR 驱动电压 24VAC ±20%,驱动电流 2A RMS(电压和电流额定值,可通过使用具有适当额定值的元件来扩展)
SSR 导通和关断时间:15 至 300µs(可调节),每个 SSR 驱动的平均电流消耗(初级)小于 4mA(可调低至每通道 20µA)
每通道的 SSR 尺寸小于 75mm
2
。高度约为 3mm
功能隔离型开环反激式电源,成本低且无需 MCU
浪涌和开关过压保护