ZHCU763 March 2021
| PARAMETER | SPECIFICATIONS | DETAILS |
|---|---|---|
| AC load voltage (RMS) | 24 V | Scalable with component selection |
| Load current (RMS) | 1 A | Scalable with component selection |
| MCU side voltage | 3.3 V | Works with 5-V MCU voltage, as well |
| Quiescent current per SSR channel (MCU side) | 0.02–4 mA | Based on the turn on and turn off speed |
| SSR turn on time | 15–300 µs | Adjustable |
| SSR turn off time | 15–300 µs | Adjustable |
| Board size per SSR | 60–80 mm2 | Based on the turn on and turn off speed |
| Surge specification | 1.2 kV | Using a 40-V MOV onboard |
| Operating temperature | –10°C to 70°C |