ZHCU763 March   2021

 

  1.   说明
  2.   资源
  3.   特性
  4.   应用
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Multichannel SSR with Independent Isolation Between SSR Channels
      2. 2.2.2 Design Challenge With Single Isolation
      3. 2.2.3 Multichannel SSR Drive With Single Isolation Multichannel Digital Isolator
      4. 2.2.4 Need of High-Impedance Voltage Translator
      5. 2.2.5 Design to Minimize Cross-Coupling and MOSFET Gate Pick up Due to Other SSR Switching
      6. 2.2.6 Schematic: Design of Gate-Drive Circuit
        1. 2.2.6.1 Calculation of Gate-Driver Power Consumption
      7. 2.2.7 Schematic: Digital Isolator Circuit
      8. 2.2.8 Schematic: 3.3 V to 10V_ISO, 5V_ISO Power Supply
    3. 2.3 Highlighted Products
      1. 2.3.1 ISO7760
      2. 2.3.2 ISO7740
      3. 2.3.3 ISO7041
      4. 2.3.4 CSD19538Q2
      5. 2.3.5 CSD17382F4
      6. 2.3.6 TPL7407LA
      7. 2.3.7 TLV760
      8. 2.3.8 TLC555
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 Test Equipment Needed to Validate Board
      2. 3.1.2 Test Conditions
      3. 3.1.3 Test Procedure
    2. 3.2 Test Setup
    3. 3.3 Test Results
      1. 3.3.1 Functional Tests
      2. 3.3.2 Overcurrent Testing With External Fuse
      3. 3.3.3 Surge Testing
      4. 3.3.4 Multichannel SSR Driven From Two 24-VAC Transformers
      5. 3.3.5 Alternate SSR Topology for High Voltage
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Documentation Support
    3. 4.3 支持资源
    4. 4.4 Trademarks
  10. 5About the Author

Test Equipment Needed to Validate Board

The following list details the equipment required for board validation:

  • 240 VAC to 24VAC or 120 VAC to 24 VAC, 20VA isolation transformer (20 VA is selected to supply less than 100 mA per SSR with a maximum of six SSRs on at a time). If the power relay coil current is more than 100 mA and if it is required to run the entire relays ON at a time, a transformer with increased VA rating must be used.
  • Separately isolated 40-V, 1.5-A DC supply and 5-V, 0.2-A DC supply
  • 24-V AC power relay (with coil current less than 1 A) – multiple quantity
  • MSP430FR2355 LaunchPad™ or similar controller or function generator to generate relay control signals
  • Oscilloscope (100 MHz) with two or more isolated voltage probes
  • 4½ digit multimeter