ZHCU759 July 2021
Table 2-1 details the system specifications.
| PARAMETER | FS ACCURACY | ||
|---|---|---|---|
| Input Power Supply | Voltage | 5 V or 12 V | N/A |
| Eight Monitored Analog Inputs | Voltage | 0 to 5 V | 1% + 8 LSD |
| 0 to 20 V | 1% + 5 LSD | ||
| 0 to 40 V | 1% + 1 LSD | ||
| –5 to 5 V | 1% + 2 LSD | ||
| Current | 0.25 to 1 A | 1% + 5 LSD | |
| –2 to 2 A | 1% + 4 LSD | ||
| 0 to 500 µA | 1% | ||
| Outputs | Voltage | 0 to 10 V | 1% |
| Current | 4 mA (fixed) | 5% | |
| 4 mA (adjustable) | 1% | ||
For more information, see the TI Space Products Selection Guide on space grade products, radiation, and ECCN qualification.
Radiation reports for all the listed TI devices in Table 2-2 are found on their TI.com product folder.
| PART NUMBER | TOTAL IONIZATION DOSAGE
HDR (kRAD) |
TOTAL IONIZATION DOSAGE
LDR (kRAD) |
Single Event Latch-Up
Immune (MeV-cm2/mg) |
|---|---|---|---|
| ADC128S102QML-SP | 100 | 100 | 120 |
| DAC121S101QML-SP | 100 | 100 | 120 |
| MSP430FR5969-SP | 50 | 50 | 72 |
| LMP7704-SP | 100 | 100 | 85 |
| INA901-SP | 50 | 50 | 93 |
| LM4050QML-SP |
100 |
100 |
SEL Immune (Bipolar process) |
| LM158QML-SP | 100 | 100 | SEL Immune (Bipolar process) |
| LM139AQML-SP | 100 | 100 | SEL Immune (Bipolar process) |
| TPS7A4501-SP | 100 | 100 | 86 |
| TMP461-SP | 100 | 100 | 76 |