ZHCU759 July 2021
Figure 2-8 shows the adjustable voltage source circuit utilizing the DAC121S101QML-SP 12-bit output capability. The circuit is capable of supplying an output voltage of 0–5 V at 1% accuracy. The MSP430FR5969-SP communicates with the DAC121S101QML-SP via a 3-wire SPI. The DAC121S101QML-SP and the LMP7704-SP output voltage is dependent on the supply voltage to both. To default output voltage range is 0–5 V; however, the output voltage range can be adjusted via the LMP7704-SP non-inverting amplifier stage.
Figure 2-8 Adjustable Voltage
Source