ZHCU759
July 2021
说明
资源
特性
应用
5
1
System Description
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.2.1
System Control and Processing
2.2.2
Analog Front End
2.2.3
Input Voltage Monitoring: 5 V, 20 V, 40 V, and ±5 V
2.2.4
Bidirectional Current Sense: ±2 A
2.2.5
Unipolar Current Sense: 0.25 A to 1 A
2.2.6
TMP461-SP: Local and Remote Temperature Sensing
2.2.7
NTC Thermistor Temperature Sensing
2.2.8
Adjustable Voltage Source
2.2.9
Fixed Output Current Source
2.2.10
Adjustable 4-mA Current Source
2.2.11
Power Tree and Power Sequencing
2.3
Highlighted Products
2.3.1
MSP430FR5969-SP
2.3.2
ADC128S102QML-SP
2.3.3
DAC121S101QML-SP
2.3.4
LMP7704-SP
2.3.5
INA901-SP
2.3.6
LM4050QML-SP
2.3.7
LM158QML-SP
2.3.8
LM139QML-SP
2.3.9
TMP461-SP
2.3.10
TPS7A4501-SP
2.3.11
TPS7H2201-SP
3
Hardware, Software, Testing Requirements, and Test Results
3.1
Required Hardware and Software
3.1.1
Hardware
3.1.2
Software
3.2
Test Setup
3.2.1
Voltage Monitor Test Setup
3.2.2
Current Monitor Test Setup
3.3
Test Results
3.3.1
Voltage Measurement - Noise Floor Results
3.3.2
Voltage Measurement - Linearity Results
3.3.3
Current Measurement - Noise Floor Results
3.3.4
Current Measurement - Linearity Results
3.3.5
Analog Outputs
4
Design and Documentation Support
4.1
Design Files
4.1.1
Schematics
4.1.2
BOM
4.2
Documentation Support
4.3
支持资源
4.4
Trademarks
5
About the Author
4.1.1
Schematics
To download the schematics, see the design files at
TIDA-010197
.