ZHCU759 July   2021

 

  1.   说明
  2.   资源
  3.   特性
  4.   应用
  5.   5
  6. 1System Description
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1  System Control and Processing
      2. 2.2.2  Analog Front End
      3. 2.2.3  Input Voltage Monitoring: 5 V, 20 V, 40 V, and ±5 V
      4. 2.2.4  Bidirectional Current Sense: ±2 A
      5. 2.2.5  Unipolar Current Sense: 0.25 A to 1 A
      6. 2.2.6  TMP461-SP: Local and Remote Temperature Sensing
      7. 2.2.7  NTC Thermistor Temperature Sensing
      8. 2.2.8  Adjustable Voltage Source
      9. 2.2.9  Fixed Output Current Source
      10. 2.2.10 Adjustable 4-mA Current Source
      11. 2.2.11 Power Tree and Power Sequencing
    3. 2.3 Highlighted Products
      1. 2.3.1  MSP430FR5969-SP
      2. 2.3.2  ADC128S102QML-SP
      3. 2.3.3  DAC121S101QML-SP
      4. 2.3.4  LMP7704-SP
      5. 2.3.5  INA901-SP
      6. 2.3.6  LM4050QML-SP
      7. 2.3.7  LM158QML-SP
      8. 2.3.8  LM139QML-SP
      9. 2.3.9  TMP461-SP
      10. 2.3.10 TPS7A4501-SP
      11. 2.3.11 TPS7H2201-SP
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software
    2. 3.2 Test Setup
      1. 3.2.1 Voltage Monitor Test Setup
      2. 3.2.2 Current Monitor Test Setup
    3. 3.3 Test Results
      1. 3.3.1 Voltage Measurement - Noise Floor Results
      2. 3.3.2 Voltage Measurement - Linearity Results
      3. 3.3.3 Current Measurement - Noise Floor Results
      4. 3.3.4 Current Measurement - Linearity Results
      5. 3.3.5 Analog Outputs
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Documentation Support
    3. 4.3 支持资源
    4. 4.4 Trademarks
  10. 5About the Author

System Control and Processing

The TIDA-010197 system control and processing is based on the significant feature set and capabilities of the MSP430FR5969-SP MCU. The MSP430FR5969-SP provides the communication protocol to interface with the main FPGA, while measuring key telemetry and adjusting system functionality based on the measurements.

The MSP430FR5969-SP is also used to provide the logic and timing for the power sequencing while providing the PWM switching signal for an unregulated boost controller circuit.