ZHCU759 July 2021
The INA901-SP is used to measure a current over a range of 0.25 to 1 A at an accuracy of 1%. In Figure 2-5, the INA901-SP is paired with a buffer circuit to drive the ADC while also allowing low impedance on the ADC side to ensure fast settling time. The INA901-SP has a built in gain of 20 V/V allowing for a smaller current sense resistor minimizing the drop and loss across the sense resistor. The external LMP7704-SP buffer stage provides an additional charge bucket circuit to help with the settling time when interfacing with the ADC.
Figure 2-5 Unipolar Current Sense
Circuit