ZHCU602 December 2018
The moisture tolerance test is performed with the CAPT-BSWP panel in the horizontal position sitting on a bench top. All electronics, including the 48-pin connector on the CAPT-BSWP board are covered with plastic. A spray bottle set to fine mist and pumped three times from a distance no closer than 30 cm (12 in). The CAPT-BSWP panel is not designed for maximum moisture tolerance, and it can be susceptible to false triggers under certain conditions. For information about moisture tolerant designs, see the TIDM-1021 Liquid Tolerant Capacitive Touch Keypad Reference Design.
Test Conditions | Results |
---|---|
Spray bottle set to fine mist | No false triggers detected |